??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BOS 18M-XT-LS20-S4
HELP_VARIABLE
Company
Balluff
Description
Photoelectric sensors
Bill of material
BALLUFF BOS 18M-XT-LS20-S4
VERF
Availability
Available
BC
Order code
BOS01NH
TC
Artikelbezeichnung
BOS 18M-XT-LS20-S4
PX
Product view
45973_00
ROT
Rotation
MOUNTING
Mounting
ICON
WEBINC
Product family
Through-beam sensors;Diffuse and through-beam sensors
W
Gewicht
0.06800 kg
TRAFFIC
Customs number
85365019
TECH
Tech. Details
Tech. Detail
DESCRIPT
Description
Series = 18M, Dimension = Ø 18 x 75 mm, Input function = Test (Emitter off), Principle of operation = Photoelectric sensor, Principle of optical operation = Through-beam sensor (Emitter), Beam characteristic = Collimated, Light type = Laser red light, Light spot size = Ø 40 mm at 60 m, Range = 0...60 m, Connection = Connector, M12x1-Male, 4-pin, Housing material = Brass, nickel-plated, Material sensing surface = Glass, Operating voltage Ub = 10...30 VDC, Approval/Conformity = cULus, CE, UKCA, WEEE
CAE
EPlan
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.